Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
XESS-..LR/SR - Male adaptor standpipe connectors, sealing edge form B acc. DIN 3852-2
Bill of material
XESS-18LR 1.2 706.1623.646.20
TYPE
Type
XESS-18LR 1.2
MATNR
Mat.-Nr.
706.1623.646.20
SERIE
Serie
L
PN
Pressure nom.
400 bar
D1
Diameter
18 mm
G
Thread
1/2
L
Length
45.5 mm
L2
Length
31.5 mm
L3
Length
14.0 mm
L4
Length
23.0 mm
SW2
Width across flats
27 mm
E
Diameter
13.0 mm
KG
Weight
73 g/Pcs
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices