Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
XESS-..LR/SR - Male adaptor standpipe connectors, sealing edge form B acc. DIN 3852-2
Bill of material
XESS-15LR 1.2 706.1623.534.20
TYPE
Type
XESS-15LR 1.2
MATNR
Mat.-Nr.
706.1623.534.20
SERIE
Serie
L
PN
Pressure nom.
400 bar
D1
Diameter
15 mm
G
Thread
1/2
L
Length
46.0 mm
L2
Length
32.0 mm
L3
Length
14.0 mm
L4
Length
22.0 mm
SW2
Width across flats
27 mm
E
Diameter
10.0 mm
KG
Weight
84 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices