Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
XESS-..LR/SR - Male adaptor standpipe connectors, sealing edge form B acc. DIN 3852-2
Bill of material
XESS-12LR/SR 3.8 706.1623.390.13
TYPE
Type
XESS-12LR/SR 3.8
MATNR
Mat.-Nr.
706.1623.390.13
SERIE
Serie
L/S
PN
Pressure nom.
400 bar
D1
Diameter
12 mm
G
Thread
3/8
L
Length
46.0 mm
L2
Length
34.0 mm
L3
Length
12.0 mm
L4
Length
22.5 mm
SW2
Width across flats
22 mm
E
Diameter
7.5 mm
KG
Weight
59 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices