Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
XESS-..LR/SR - Male adaptor standpipe connectors, sealing edge form B acc. DIN 3852-2
Bill of material
XESS-08LR/SR 1.4 706.1623.170.13
TYPE
Type
XESS-08LR/SR 1.4
MATNR
Mat.-Nr.
706.1623.170.13
SERIE
Serie
L/S
PN
Pressure nom.
500 bar
D1
Diameter
8 mm
G
Thread
1/4
L
Length
41.5 mm
L2
Length
29.5 mm
L3
Length
12.0 mm
L4
Length
21.0 mm
SW2
Width across flats
19 mm
E
Diameter
5.0 mm
KG
Weight
34 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices