Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
XESV-..L/S - Weld-in bulkhead connectors, ISO 8434-1-WDBHS
Bill of material
XESV-42L 706.1452.420.20
TYPE
Type
XESV-42L
MATNR
Mat.-Nr.
706.1452.420.20
SERIE
Serie
L
PN
Pressure nom.
250 bar
D1
Diameter
42 mm
M1
Thread
52x2.0
D2
Diameter
60 mm
L
Length
92 mm
L2
Length
70 mm
E
Diameter
36.0 mm
KG
Weight
1028 g/Pcs
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices