Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
XESV-..L/S - Weld-in bulkhead connectors, ISO 8434-1-WDBHS
Bill of material
XESV-28L 706.1452.280.20
TYPE
Type
XESV-28L
MATNR
Mat.-Nr.
706.1452.280.20
SERIE
Serie
L
PN
Pressure nom.
250 bar
D1
Diameter
28 mm
M1
Thread
36x2.0
D2
Diameter
40 mm
L
Length
88 mm
L2
Length
73 mm
E
Diameter
24.0 mm
KG
Weight
463 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices