Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
XESV-..L/S - Weld-in bulkhead connectors, ISO 8434-1-WDBHS
Bill of material
XESV-25S 706.1452.250.30
TYPE
Type
XESV-25S
MATNR
Mat.-Nr.
706.1452.250.30
SERIE
Serie
S
PN
Pressure nom.
420 bar
D1
Diameter
25 mm
M1
Thread
36x2.0
D2
Diameter
45 mm
L
Length
96 mm
L2
Length
72 mm
E
Diameter
20.0 mm
KG
Weight
742 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices