Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
XESV-..L/S - Weld-in bulkhead connectors, ISO 8434-1-WDBHS
Bill of material
XESV-18L 706.1452.180.20
TYPE
Type
XESV-18L
MATNR
Mat.-Nr.
706.1452.180.20
SERIE
Serie
L
PN
Pressure nom.
400 bar
D1
Diameter
18 mm
M1
Thread
26x1.5
D2
Diameter
32 mm
L
Length
84 mm
L2
Length
69 mm
E
Diameter
15.0 mm
KG
Weight
342 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices