Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
XESV-..L/S - Weld-in bulkhead connectors, ISO 8434-1-WDBHS
Bill of material
XESV-08L 706.1452.080.20
TYPE
Type
XESV-08L
MATNR
Mat.-Nr.
706.1452.080.20
SERIE
Serie
L
PN
Pressure nom.
500 bar
D1
Diameter
8 mm
M1
Thread
14x1.5
D2
Diameter
20 mm
L
Length
70 mm
L2
Length
56 mm
E
Diameter
6.0 mm
KG
Weight
125 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices