Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
XGASK-.. - Straight weld-on connectors
Bill of material
XGASK-38x7,0 706.1451.383.30
TYPE
Type
XGASK-38x7,0
MATNR
Mat.-Nr.
706.1451.383.30
PN
Pressure nom.
420 bar
D1
Diameter
38 mm
T1
Thickness
7.0 mm
M1
Thread
52x2.0
L
Length
60.0 mm
L2
Length
43.9 mm
SW2
Width across flats
55 mm
KG
Weight
562 g/Pcs
L3
Length
22 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices