Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
XGASK-.. - Straight weld-on connectors
Bill of material
XGASK-30x6,0 706.1451.306.30
TYPE
Type
XGASK-30x6,0
MATNR
Mat.-Nr.
706.1451.306.30
PN
Pressure nom.
420 bar
D1
Diameter
30 mm
T1
Thickness
6.0 mm
M1
Thread
42x2.0
L
Length
60.0 mm
L2
Length
46.4 mm
SW2
Width across flats
46 mm
KG
Weight
382 g/Pcs
L3
Length
25 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices