Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
XGASK-.. - Straight weld-on connectors
Bill of material
XGASK-25x5,0 706.1451.256.30
TYPE
Type
XGASK-25x5,0
MATNR
Mat.-Nr.
706.1451.256.30
PN
Pressure nom.
420 bar
D1
Diameter
25 mm
T1
Thickness
5.0 mm
M1
Thread
36x2.0
L
Length
52.0 mm
L2
Length
39.9 mm
SW2
Width across flats
41 mm
KG
Weight
260 g/Pcs
L3
Length
20 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices