Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
XGASK-.. - Straight weld-on connectors
Bill of material
XGASK-10x2,0 706.1451.108.30
TYPE
Type
XGASK-10x2,0
MATNR
Mat.-Nr.
706.1451.108.30
PN
Pressure nom.
800 bar
D1
Diameter
10 mm
T1
Thickness
2.0 mm
M1
Thread
18x1.5
L
Length
30.0 mm
L2
Length
22.4 mm
SW2
Width across flats
19 mm
KG
Weight
34 g/Pcs
L3
Length
10 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices