Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
XGAS-..L/S - Straight weld-on connectors, ISO 8434-1-WDS
Bill of material
XGAS-42L 706.1400.420.20
TYPE
Type
XGAS-42L
MATNR
Mat.-Nr.
706.1400.420.20
SERIE
Serie
L
PN
Pressure nom.
250 bar
D1
Diameter
42 mm
M1
Thread
52x2.0
L
Length
46.0 mm
L2
Length
35.0 mm
L3
Length
16.0 mm
SW2
Width across flats
55 mm
E
Diameter
36.0 mm
KG
Weight
336 g/Pcs
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices