Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
XGAS-..L/S - Straight weld-on connectors, ISO 8434-1-WDS
Bill of material
XGAS-35L 706.1400.350.20
TYPE
Type
XGAS-35L
MATNR
Mat.-Nr.
706.1400.350.20
SERIE
Serie
L
PN
Pressure nom.
250 bar
D1
Diameter
35 mm
M1
Thread
45x2.0
L
Length
43.0 mm
L2
Length
32.5 mm
L3
Length
14.0 mm
SW2
Width across flats
46 mm
E
Diameter
30.0 mm
KG
Weight
238 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices