Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
XGAS-..L/S - Straight weld-on connectors, ISO 8434-1-WDS
Bill of material
XGAS-28L 706.1400.280.20
TYPE
Type
XGAS-28L
MATNR
Mat.-Nr.
706.1400.280.20
SERIE
Serie
L
PN
Pressure nom.
250 bar
D1
Diameter
28 mm
M1
Thread
36x2.0
L
Length
38.0 mm
L2
Length
30.5 mm
L3
Length
12.0 mm
SW2
Width across flats
41 mm
E
Diameter
24.0 mm
KG
Weight
162 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices