Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
XGAS-..L/S - Straight weld-on connectors, ISO 8434-1-WDS
Bill of material
XGAS-15L 706.1400.150.20
TYPE
Type
XGAS-15L
MATNR
Mat.-Nr.
706.1400.150.20
SERIE
Serie
L
PN
Pressure nom.
400 bar
D1
Diameter
15 mm
M1
Thread
22x1.5
L
Length
29.0 mm
L2
Length
22.0 mm
L3
Length
10.0 mm
SW2
Width across flats
22 mm
E
Diameter
12.0 mm
KG
Weight
48 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices