Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
XGAS-..L/S - Straight weld-on connectors, ISO 8434-1-WDS
Bill of material
XGAS-10L 706.1400.100.20
TYPE
Type
XGAS-10L
MATNR
Mat.-Nr.
706.1400.100.20
SERIE
Serie
L
PN
Pressure nom.
500 bar
D1
Diameter
10 mm
M1
Thread
16x1.5
L
Length
25.0 mm
L2
Length
18.0 mm
L3
Length
8.0 mm
SW2
Width across flats
17 mm
E
Diameter
8.0 mm
KG
Weight
22 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices