Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
XGAS-..L/S - Straight weld-on connectors, ISO 8434-1-WDS
Bill of material
XGAS-08S 706.1400.080.30
TYPE
Type
XGAS-08S
MATNR
Mat.-Nr.
706.1400.080.30
SERIE
Serie
S
PN
Pressure nom.
800 bar
D1
Diameter
8 mm
M1
Thread
16x1.5
L
Length
28.0 mm
L2
Length
21.0 mm
L3
Length
8.0 mm
SW2
Width across flats
17 mm
E
Diameter
5.0 mm
KG
Weight
30 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices