Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
XGAV-..LM/SM - Straight female adaptor connectors
Bill of material
XGAV-42LM 48x2,0 706.1204.992.20
TYPE
Type
XGAV-42LM 48x2,0
MATNR
Mat.-Nr.
706.1204.992.20
SERIE
Serie
L
PN
Pressure nom.
250 bar
D1
Diameter
42 mm
M
Thread
48x2.0 mm
M1
Thread
52x2.0
L
Length
53.0 mm
L2
Length
42.0 mm
L3
Length
28.0 mm
SW2
Width across flats
60 mm
E
Diameter
36.0 mm
KG
Weight
539 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices