Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
XGAV-..LM/SM - Straight female adaptor connectors
Bill of material
XGAV-35LM 42x2,0 706.1204.600.20
TYPE
Type
XGAV-35LM 42x2,0
MATNR
Mat.-Nr.
706.1204.600.20
SERIE
Serie
L
PN
Pressure nom.
250 bar
D1
Diameter
35 mm
M
Thread
42x2.0 mm
M1
Thread
45x2.0
L
Length
51.0 mm
L2
Length
40.5 mm
L3
Length
26.0 mm
SW2
Width across flats
55 mm
E
Diameter
30.0 mm
KG
Weight
461 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices