Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
XGAV-..LM/SM - Straight female adaptor connectors
Bill of material
XGAV-20SM 27x2,0 706.1204.506.30
TYPE
Type
XGAV-20SM 27x2,0
MATNR
Mat.-Nr.
706.1204.506.30
SERIE
Serie
S
PN
Pressure nom.
420 bar
D1
Diameter
20 mm
M
Thread
27x2.0 mm
M1
Thread
30x2.0
L
Length
45.0 mm
L2
Length
34.5 mm
L3
Length
22.0 mm
SW2
Width across flats
36 mm
E
Diameter
16.0 mm
KG
Weight
196 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices