Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
XGAV-..LM/SM - Straight female adaptor connectors
Bill of material
XGAV-12SM 18x1,5 706.1204.333.30
TYPE
Type
XGAV-12SM 18x1,5
MATNR
Mat.-Nr.
706.1204.333.30
SERIE
Serie
S
PN
Pressure nom.
630 bar
D1
Diameter
12 mm
M
Thread
18x1.5 mm
M1
Thread
20x1.5
L
Length
35.0 mm
L2
Length
27.5 mm
L3
Length
17.0 mm
SW2
Width across flats
24 mm
E
Diameter
8.0 mm
KG
Weight
70 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices