Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
XGAV-..LM/SM - Straight female adaptor connectors
Bill of material
XGAV-12LM 16x1,5 706.1204.330.20
TYPE
Type
XGAV-12LM 16x1,5
MATNR
Mat.-Nr.
706.1204.330.20
SERIE
Serie
L
PN
Pressure nom.
400 bar
D1
Diameter
12 mm
M
Thread
16x1.5 mm
M1
Thread
18x1.5
L
Length
33.0 mm
L2
Length
26.0 mm
L3
Length
17.0 mm
SW2
Width across flats
22 mm
E
Diameter
10.0 mm
KG
Weight
52 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices