Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
XGAV-..LM/SM - Straight female adaptor connectors
Bill of material
XGAV-10LM 14x1,5 706.1204.280.20
TYPE
Type
XGAV-10LM 14x1,5
MATNR
Mat.-Nr.
706.1204.280.20
SERIE
Serie
L
PN
Pressure nom.
500 bar
D1
Diameter
10 mm
M
Thread
14x1.5 mm
M1
Thread
16x1.5
L
Length
32.0 mm
L2
Length
25.0 mm
L3
Length
17.0 mm
SW2
Width across flats
19 mm
E
Diameter
8.0 mm
KG
Weight
36 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices