Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
XGAV-..LR - Straight female adaptor connectors
Bill of material
XGAV-35LR 5.4 706.1201.944.20
TYPE
Type
XGAV-35LR 5.4
MATNR
Mat.-Nr.
706.1201.944.20
SERIE
Serie
L
PN
Pressure nom.
250 bar
D1
Diameter
35 mm
G
Thread
1 1/4 mm
M1
Thread
45x2.0
L
Length
51.5 mm
L2
Length
41.0 mm
L3
Length
28.0 mm
SW2
Width across flats
55 mm
E
Diameter
30.0 mm
KG
Weight
472 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices