Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
XGAV-..SR - Straight female adaptor connectors
Bill of material
XGAV-30SR 5.4 706.1201.902.30
TYPE
Type
XGAV-30SR 5.4
MATNR
Mat.-Nr.
706.1201.902.30
SERIE
Serie
S
PN
Pressure nom.
420 bar
D1
Diameter
30 mm
G
Thread
1 1/4 mm
M1
Thread
42x2.0
L
Length
55.5 mm
L2
Length
42.0 mm
L3
Length
28.0 mm
SW2
Width across flats
55 mm
E
Diameter
25.0 mm
KG
Weight
514 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices