Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
XGAV-..LR - Straight female adaptor connectors
Bill of material
XGAV-28LR 1.1 706.1201.850.20
TYPE
Type
XGAV-28LR 1.1
MATNR
Mat.-Nr.
706.1201.850.20
SERIE
Serie
L
PN
Pressure nom.
250 bar
D1
Diameter
28 mm
G
Thread
1 mm
M1
Thread
36x2.0
L
Length
45.5 mm
L2
Length
38.0 mm
L3
Length
24.0 mm
SW2
Width across flats
41 mm
E
Diameter
24.0 mm
KG
Weight
214 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices