Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
XGAV-..SR - Straight female adaptor connectors
Bill of material
XGAV-25SR 1.1 706.1201.810.30
TYPE
Type
XGAV-25SR 1.1
MATNR
Mat.-Nr.
706.1201.810.30
SERIE
Serie
S
PN
Pressure nom.
420 bar
D1
Diameter
25 mm
G
Thread
1 mm
M1
Thread
36x2.0
L
Length
49.5 mm
L2
Length
37.5 mm
L3
Length
24.0 mm
SW2
Width across flats
41 mm
E
Diameter
20.0 mm
KG
Weight
245 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices