Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
XGAV-..LR - Straight female adaptor connectors
Bill of material
XGAV-12LR 1.2 706.1201.400.20
TYPE
Type
XGAV-12LR 1.2
MATNR
Mat.-Nr.
706.1201.400.20
SERIE
Serie
L
PN
Pressure nom.
400 bar
D1
Diameter
12 mm
G
Thread
1/2 mm
M1
Thread
18x1.5
L
Length
37.0 mm
L2
Length
30.0 mm
L3
Length
20.0 mm
SW2
Width across flats
27 mm
E
Diameter
10.0 mm
KG
Weight
78 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices