Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
XGAV-..SR - Straight female adaptor connectors
Bill of material
XGAV-10SR 3.8 706.1201.280.30
TYPE
Type
XGAV-10SR 3.8
MATNR
Mat.-Nr.
706.1201.280.30
SERIE
Serie
S
PN
Pressure nom.
800 bar
D1
Diameter
10 mm
G
Thread
3/8 mm
M1
Thread
18x1.5
L
Length
34.0 mm
L2
Length
26.5 mm
L3
Length
16.0 mm
SW2
Width across flats
24 mm
E
Diameter
7.0 mm
KG
Weight
70 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices