Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
XGAV-..LR - Straight female adaptor connectors
Bill of material
XGAV-06LR 1.8 706.1201.100.20
TYPE
Type
XGAV-06LR 1.8
MATNR
Mat.-Nr.
706.1201.100.20
SERIE
Serie
L
PN
Pressure nom.
500 bar
D1
Diameter
6 mm
G
Thread
1/8 mm
M1
Thread
12x1.5
L
Length
26.0 mm
L2
Length
19.0 mm
L3
Length
11.0 mm
SW2
Width across flats
14 mm
E
Diameter
4.0 mm
KG
Weight
18 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices