Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
XEMAS-..L-NPT/S-NPT - Adjustable manometer connectors NPT
Bill of material
XEMAS-12SNPT 1.2 706.0236.400.30
TYPE
Type
XEMAS-12SNPT 1.2
MATNR
Mat.-Nr.
706.0236.400.30
SERIE
Serie
S
PN
Pressure nom.
630 bar
D1
Diameter
12 mm
NPT
Thread
1/2 mm
L
Length
47.5 mm
L2
Length
22.5 mm
L3
Length
18.0 mm
SW2
Width across flats
27 mm
E
Diameter
7.0 mm
KG
Weight
94 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices