Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
XEMAS-..L-NPT/S-NPT - Adjustable manometer connectors NPT
Bill of material
XEMAS-12LNPT 1.4 706.0236.380.20
TYPE
Type
XEMAS-12LNPT 1.4
MATNR
Mat.-Nr.
706.0236.380.20
SERIE
Serie
L
PN
Pressure nom.
400 bar
D1
Diameter
12 mm
NPT
Thread
1/4 mm
L
Length
40.5 mm
L2
Length
21.0 mm
L3
Length
14.0 mm
SW2
Width across flats
19 mm
E
Diameter
8.0 mm
KG
Weight
44 g/Pcs
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices