Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
XEMAS-..L-NPT/S-NPT - Adjustable manometer connectors NPT
Bill of material
XEMAS-06LNPT 1.4 706.0236.110.20
TYPE
Type
XEMAS-06LNPT 1.4
MATNR
Mat.-Nr.
706.0236.110.20
SERIE
Serie
L
PN
Pressure nom.
500 bar
D1
Diameter
6 mm
NPT
Thread
1/4 mm
L
Length
38.0 mm
L2
Length
19.5 mm
L3
Length
14.0 mm
SW2
Width across flats
19 mm
E
Diameter
3.2 mm
KG
Weight
35 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices