Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
SÜM - Hose nuts
Bill of material
SÜM-15L 706.0204.150.20
TYPE
Type
SÜM-15L
MATNR
Mat.-Nr.
706.0204.150.20
SERIE
Serie
L
PN
Pressure nom.
20 bar
D1
Diameter
15 mm
M
Thread
22x1.5 mm
L
Length
16.0 mm
SW1
Width across flats
27 mm
KG
36 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices