Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
SÜM - Hose nuts
Bill of material
SÜM-06L 706.0204.060.20
TYPE
Type
SÜM-06L
MATNR
Mat.-Nr.
706.0204.060.20
SERIE
Serie
L
PN
Pressure nom.
20 bar
D1
Diameter
6 mm
M
Thread
12x1.5 mm
L
Length
12.5 mm
SW1
Width across flats
14 mm
KG
7 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices