Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
UEM-..L/S - Nuts
Bill of material
UEM-35L 706.0200.350.20
TYPE
Type
UEM-35L
MATNR
Mat.-Nr.
706.0200.350.20
SERIE
Serie
L
PN
Pressure nom.
250 bar
D1
Diameter
35 mm
M1
Thread
45x2.0
H
Length
24.0 mm
SW1
Width across flats
50 mm
KG
Weight
147 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices