Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
UEM-..L/S - Nuts
Bill of material
UEM-22L 706.0200.220.20
TYPE
Type
UEM-22L
MATNR
Mat.-Nr.
706.0200.220.20
SERIE
Serie
L
PN
Pressure nom.
250 bar
D1
Diameter
22 mm
M1
Thread
30x2.0
H
Length
20.0 mm
SW1
Width across flats
36 mm
KG
Weight
83 g/Pcs
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices