Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
UEM-..L/S - Nuts
Bill of material
UEM-04LL 706.0200.040.10
TYPE
Type
UEM-04LL
MATNR
Mat.-Nr.
706.0200.040.10
SERIE
Serie
LL
PN
Pressure nom.
100 bar
D1
Diameter
4 mm
M1
Thread
08x1.0
H
Length
11.0 mm
SW1
Width across flats
10 mm
KG
Weight
4 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices