Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
BO-..M L/S - Nuts for flared tubes, according to DIN 3949
Bill of material
BO-M38S 706.0064.380.30
TYPE
Type
BO-M38S
MATNR
Mat.-Nr.
706.0064.380.30
SERIE
Serie
S
PN
Pressure nom.
400 bar
D2
Diameter
42.5 mm
M1
Thread
52x2.0
H
Length
38.0 mm
SW1
Width across flats
60 mm
KG
Weight
377 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices