Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
BO-..M L/S - Nuts for flared tubes, according to DIN 3949
Bill of material
BO-M35L 706.0064.350.20
TYPE
Type
BO-M35L
MATNR
Mat.-Nr.
706.0064.350.20
SERIE
Serie
L
PN
Pressure nom.
250 bar
D2
Diameter
38.5 mm
M1
Thread
45x2.0
H
Length
30.0 mm
SW1
Width across flats
50 mm
KG
Weight
178 g/Pcs
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices