Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
BO-..M L/S - Nuts for flared tubes, according to DIN 3949
Bill of material
BO-M30S 706.0064.300.30
TYPE
Type
BO-M30S
MATNR
Mat.-Nr.
706.0064.300.30
SERIE
Serie
S
PN
Pressure nom.
400 bar
D2
Diameter
34.0 mm
M1
Thread
42x2.0
H
Length
32.0 mm
SW1
Width across flats
50 mm
KG
Weight
244 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices