Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
BO-..M L/S - Nuts for flared tubes, according to DIN 3949
Bill of material
BO-M12L 706.0064.120.20
TYPE
Type
BO-M12L
MATNR
Mat.-Nr.
706.0064.120.20
SERIE
Serie
L
PN
Pressure nom.
400 bar
D2
Diameter
14.0 mm
M1
Thread
18x1.5
H
Length
20.5 mm
SW1
Width across flats
22 mm
KG
Weight
35 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices