Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
BO-..M L/S - Nuts for flared tubes, according to DIN 3949
Bill of material
BO-M10L 706.0064.100.20
TYPE
Type
BO-M10L
MATNR
Mat.-Nr.
706.0064.100.20
SERIE
Serie
L
PN
Pressure nom.
500 bar
D2
Diameter
11.5 mm
M1
Thread
16x1.5
H
Length
19.5 mm
SW1
Width across flats
19 mm
KG
Weight
24 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices