Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
VOE-..L/S - Blanking plugs, metal-metal sealing
Bill of material
VOE-42L 706.0033.420.20
TYPE
Type
VOE-42L
MATNR
Mat.-Nr.
706.0033.420.20
SERIE
Serie
L
PN
Pressure nom.
250 bar
D1
Diameter
42 mm
L
Length
25.0 mm
VERS
Version
V1
KG
Weight
234 g/Pcs
XOR
O-Ring Schnurstärke
2.5 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices