Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
VOE-..L/S - Blanking plugs, metal-metal sealing
Bill of material
VOE-28L 706.0033.280.20
TYPE
Type
VOE-28L
MATNR
Mat.-Nr.
706.0033.280.20
SERIE
Serie
L
PN
Pressure nom.
250 bar
D1
Diameter
28 mm
L
Length
21.5 mm
VERS
Version
V1
KG
Weight
97 g/Pcs
XOR
O-Ring Schnurstärke
2.0 mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices