Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
VOE-..L/S - Blanking plugs, metal-metal sealing
Bill of material
VOE-20S 706.0033.200.30
TYPE
Type
VOE-20S
MATNR
Mat.-Nr.
706.0033.200.30
SERIE
Serie
S
PN
Pressure nom.
630 bar
D1
Diameter
20 mm
L
Length
24.0 mm
VERS
Version
V1
KG
Weight
57 g/Pcs
XOR
O-Ring Schnurstärke
2.4 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices