Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
VOE-..L/S - Blanking plugs, metal-metal sealing
Bill of material
VOE-14S 706.0033.140.30
TYPE
Type
VOE-14S
MATNR
Mat.-Nr.
706.0033.140.30
SERIE
Serie
S
PN
Pressure nom.
630 bar
D1
Diameter
14 mm
L
Length
20.0 mm
VERS
Version
V1
KG
Weight
24 g/Pcs
XOR
O-Ring Schnurstärke
2.0 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices