Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
VOE-..L/S - Blanking plugs, metal-metal sealing
Bill of material
VOE-06L/S 706.0033.060.13
TYPE
Type
VOE-06L/S
MATNR
Mat.-Nr.
706.0033.060.13
SERIE
Serie
L/S
PN
Pressure nom.
630 bar
D1
Diameter
6 mm
L
Length
17.5 mm
VERS
Version
V1
KG
Weight
4 g/Pcs
XOR
O-Ring Schnurstärke
1.5 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices